1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Manual Z Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm

Manual Z Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,466.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
D6-40
D6-60
D6-253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)
Table Parallelism
(µm)

฿ 5,086.69

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 26~4026~4035.1~40404019.6 ~ 20±74060

฿ 6,099.03

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 41~6041~6050.1~60606029 ~ 29.4±96050

฿ 4,466.32

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) ~2526~4030.1~3525 ~ 3025 ~ 309.8 ~ 10±530.550

Loading...

  1. 1

Basic Information

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Travel Distance (Selection Range) ~ ±10mm
Feeding Method Feed Screw Table Material Brass Surface Treatment Low Temperature Black Chrome Plating
Travel Guide Dovetail Slide Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Feed Knob Position Holoaxial center Clamp Clamp Lever Micrometer Head Mounting Direction Middle