1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual X Axis Crossed Rollers: 100×160 / 100×200 mm (L-80)

DPI MANUAL STAGE

Manual X Axis Crossed Rollers: 100×160 / 100×200 mm (L-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • *There are some errors in the contents of the catalog.
    L-1016, L-1020
    (False) Linear Guide Stage
    (Correct) Cross Roller Bearing Stage

Product Description

Manufactured overseas — competitively priced.

 
Part Number
L-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Travel Guide Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Table size (thickness)
(mm)
Clamp Travel Distance
(mm)

฿ 33,326.94

DPI MANUAL STAGE 1 Piece(s) 25 Day(s) 61~9061~90Linear Guide30.1~35808014735No150

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Travel Distance (Selection Range) ±30mm or More Feeding Method Feed Screw
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Product Category Main Body
Type X-Axis Stages Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part L-80 in the Manual X Axis Crossed Rollers: 100×160 / 100×200 mm series.

Products with similar specification

Part Number
L-100
L-1016
L-1020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Travel Guide Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Table size (thickness)
(mm)
Clamp Travel Distance
(mm)

฿ 37,375.68

1 Piece(s) 19 Day(s) 91~12091~120Linear Guide30.1~3510010017735No200

฿ 37,375.68

1 Piece(s) 19 Day(s) 91~120121~Cross Roller25.1~3010016019630Clamp Lever±40

฿ 41,930.28

1 Piece(s) 19 Day(s) 91~120121~Cross Roller25.1~3010020019630Clamp Lever±50