1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual X-Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 60 × 40 / 60 × 60 / 80 × 40 / 100 × 40 / 120 × 40 / 140 × 40

Manual X-Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 60 × 40 / 60 × 60 / 80 × 40 / 100 × 40 / 120 × 40 / 140 × 40
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,049.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DPI manual X-axis, dovetail groove gear rack-type stage 40×40 / 60×40 / 60×60 / 80×40 / 100×40 / 120×40 / 140×40 [D1-4].

 
Part Number
D1-44
D1-46
D1-48
D1-66
D1-410
D1-412
D1-414
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Selection Range) Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)

฿ 3,049.36

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -26~4026~405~30~ ±10mm404029 ~ 29.4±10

฿ 3,353.37

DPI MANUAL STAGE 1 Piece(s) 14 Day(s) 1026~4041~6030.1~50±10 to 30mm4040 ~ 6039 ~ 39.2±20

฿ 3,758.00

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -26~4061~9030.1~50±10 to 30mm408039 ~ 39.2±30

฿ 3,859.54

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 1041~6041~6030.1~50±10 to 30mm606039 ~ 39.2±20

฿ 3,909.85

DPI MANUAL STAGE 1 Piece(s) Same day -26~4091~12030.1~50±30mm or More4010039 ~ 39.2±40

฿ 4,061.70

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -26~4091~12030.1~50±30mm or More4012039 ~ 39.2±50

฿ 4,264.17

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -26~40121~30.1~50±30mm or More4014039 ~ 39.2±60

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Table Material Aluminum / Aluminum Alloy Table Surface Treatment Black Anodize
Travel Guide Dovetail Slide Table size (thickness) (range selection)(mm) 35.1~40 Product Category Main Body
Table size (thickness)(mm) 38 Type X-Axis Stages Table Parallelism(µm) 60
Clamp No Through Hole (Table Center Hole) No