1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual X Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D1-2] (D1-40)

DPI MANUAL STAGE

Manual X Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D1-2] (D1-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
D1-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Table size (thickness)
(mm)
Table Parallelism
(µm)

฿ 4,112.01

DPI MANUAL STAGE 1 Piece(s) 20 Day(s) 26~4026~401~15404019.6 ~ 20±71560

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 5~30 Travel Distance (Selection Range) ~ ±10mm Feeding Method Feed Screw
Table Material Brass Table Surface Treatment Black raydent Travel Guide Dovetail Slide
Product Category Main Body Type X-Axis Stages Feed Knob Position Holoaxial center
Clamp Clamp Lever Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part D1-40 in the Manual X Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D1-2] series.

Products with similar specification

Part Number
D1-253
D1-60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Table size (thickness)
(mm)
Table Parallelism
(µm)

฿ 4,011.08

1 Piece(s) 4 Day(s) ~2526~4015.1~2025 ~ 3025 ~ 309.8 ~ 10±515.550

฿ 5,238.54

1 Piece(s) 19 Day(s) 41~6041~6015.1~20606029 ~ 29.4±91750