1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual X Axis, Crossed Roller Guide Stages: 40×40 / 50×50 / 60×60 mm (ST1-60L)

DPI MANUAL STAGE

Manual X Axis, Crossed Roller Guide Stages: 40×40 / 50×50 / 60×60 mm (ST1-60L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
ST1-60L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Selection Range) Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Table size (thickness)
(mm)

฿ 6,757.05

DPI MANUAL STAGE 1 Piece(s) 16 Day(s) 1041~6041~6050.1~100~ ±10mm606078±6.518

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Steel Table Surface Treatment Black Oxide Coating
Travel Guide Cross Roller Table size (thickness) (range selection)(mm) 15.1~20 Product Category Main Body
Type X-Axis Stages Table Parallelism(µm) 30 Clamp Clamp Lever
Reversed Right and Left Through Hole (Table Center Hole) No Micrometer Head Mounting Direction Left