1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Automatic X-Axis Cross Roller Type Stages; 40X40, 60X60, and 80X80

DPI MOTORIZED STAGE

Automatic X-Axis Cross Roller Type Stages; 40X40, 60X60, and 80X80
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,339.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas and competitively priced.

 
Part Number
LS-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length)
(mm)
Table size (width)
(mm)
Stage Face Thickness H
(mm)
Travel Distance (X Distance)
(mm)
Load Capacity (Range)
(N)
Load Capacity
(N)

฿ 34,339.28

DPI MOTORIZED STAGE 1 Piece(s) 25 Day(s) 606030±1030.1~5039

Loading...

  1. 1

Basic Information

Type X-Axis Stages Motor, Motor Characteristics 5-Phase Stepping Motor Standard Resolution(µm) 2
Table Material Aluminum Travel Guide Cross Roller Feeding Method Ball screw
Z-Axis Stage Surface Horizontal Table Surface Treatment Black Anodize Through Hole (Table Center Hole) No
Maximum Speed(mm/sec) 20 Positioning Accuracy(µm) 5 Table Parallelism(µm) 0.02
Sensor Limit+Home