(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. CHENG JUN is a manufacturer that develops a wide range of linear parts in Taiwan. This bearing has a particular high rating even compared with other bearings and is used in manufacturing lines all over the world. At MISUMI, we are continuing to develop bearings and support units.
Part Number |
---|
FCJK08 |
FCJK10 |
FCJK12 |
FCJK15 |
FCJK17 |
FCJK20 |
FCJK25 |
FCJK30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. d (Ø) | Thickness L (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,469.03 | CJQ SUPPORT UNIT AF | 1 Piece(s) | 3 Day(s) | 8 | 14 | 35 | ||
฿ 1,453.16 | CJQ SUPPORT UNIT AF | 1 Piece(s) | Quote | 10 | 17 | 42 | ||
฿ 1,709.89 | CJQ SUPPORT UNIT AF | 1 Piece(s) | 3 Day(s) | 12 | 17 | 44 | ||
฿ 2,122.12 | CJQ SUPPORT UNIT AF | 1 Piece(s) | 3 Day(s) | 15 | 17 | 52 | ||
฿ 1,983.87 | CJQ SUPPORT UNIT AF | 1 Piece(s) | Quote | 17 | 23 | 61 | ||
฿ 1,984.26 | CJQ SUPPORT UNIT AF | 1 Piece(s) | Quote | 20 | 30 | 68 | ||
฿ 2,793.68 | CJQ SUPPORT UNIT AF | 1 Piece(s) | Quote | 25 | 30 | 79 | ||
฿ 3,016.26 | CJQ SUPPORT UNIT AF | 1 Piece(s) | Quote | 30 | 32 | 93 |
Loading...
Type | Fixed Side | Shape | Square type | Mounting Method | Side mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Bearing Grade | Class 0 | Surface Treatment | Black Oxide Coating |
Support Material | Steel |
How can we improve?
How can we improve?