1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Support Unit / Square Type, Fixed Side Square Type

Support Unit / Square Type, Fixed Side Square Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,840.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. CHENG JUN is a manufacturer that develops a wide range of linear motion parts in Taiwan. This bearing has a particular high rating even compared with other bearings and is used in manufacturing lines in Japan and all over the world. MISUMI-VONA offers bearings and support units.

 
Part Number
ACJK10
ACJK12
ACJK15
ACJK20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(Ø)
Axis height h
(mm)
Thickness L
(mm)
Width B
(mm)

฿ 1,840.26

CJQ SUPPORT UNIT AF 1 Piece(s) Quote 10252470

฿ 1,886.71

CJQ SUPPORT UNIT AF 1 Piece(s) Quote 12252470

฿ 2,361.91

CJQ SUPPORT UNIT AF 1 Piece(s) 3 Day(s) 15302580

฿ 2,118.97

CJQ SUPPORT UNIT AF 1 Piece(s) Quote 20304295

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Bearing Grade Class 0 Surface Treatment Black Oxide Coating
Support Material Steel