1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Support Units - Convex Standard - Support Side Convex Type - [ECJF]

Support Units - Convex Standard - Support Side Convex Type - [ECJF]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,096.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. CHENG JUN is a manufacturer that develops a wide range of linear parts in Taiwan. This bearing has a particular high rating even compared with other bearings and is used in manufacturing lines all over the world. At MISUMI, we are continuing to develop bearings and support units.

 
Part Number
ECJF08
ECJF10
ECJF12
ECJF15
ECJF20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(Ø)
Axis height h
(mm)
Thickness L
(mm)
Width B
(mm)

฿ 1,098.19

CJQ SUPPORT UNIT AF 1 Piece(s) Quote 6171452

฿ 1,310.40

CJQ SUPPORT UNIT AF 1 Piece(s) 3 Day(s) 8252070

฿ 1,096.00

CJQ SUPPORT UNIT AF 1 Piece(s) Quote 10252070

฿ 1,415.51

CJQ SUPPORT UNIT AF 1 Piece(s) 3 Day(s) 15302080

฿ 1,517.81

CJQ SUPPORT UNIT AF 1 Piece(s) Quote 20302695

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Bearing Grade Class 0 Surface Treatment Black Oxide Coating
Support Material Steel