(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. CHENG JUN is a manufacturer that develops a wide range of linear motion parts in Taiwan. This bearing has a particular high rating even compared with other bearings and is used in manufacturing lines in Japan and all over the world. MISUMI-VONA offers bearings and support units.
Part Number |
---|
SCJHF12 |
SCJHF13 |
SCJHF16 |
SCJHF20 |
SCJHF25 |
SCJHF30 |
SCJHF35 |
SCJHF40 |
SCJHF50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) |
---|---|---|---|---|---|---|
฿ 357.68 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 12 | ||
฿ 359.61 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 13 | ||
฿ 370.84 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 16 | ||
฿ 396.77 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Same day | 20 | ||
฿ 439.74 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 25 | ||
฿ 492.00 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 30 | ||
฿ 642.97 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 35 | ||
฿ 733.16 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 40 | ||
฿ 982.06 | CJQ HOLDERS FOR SHAFT SHF | 1 Piece(s) | Quote | 50 |
Loading...
Shape | Flange Shape | Shaft Securing Type | Slit | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Anodic oxidation treatment | Type | Casting | Flange Shape/Type | Standard |
Mounting Method for Block Type | Upper Surface Counterbored Holes | Thickness | Standard | Dowel Hole | None |
Clamp Lever | None |
How can we improve?
How can we improve?