1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Groove Ball Bearing, Inner Diameter ø10 to 50 (6005-ZZ-C)

DEEP GROOVE BALL BEARINGS

Deep Groove Ball Bearing, Inner Diameter ø10 to 50 (6005-ZZ-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Models beginning with 68 or 69
    Manufacturer models are displayed with a "1" inserted after the "6"; for example, 618..., 619.
    However, MISUMI models are displayed without the "1".

     Example: Manufacturer model MISUMI model
    61802 6802
    61902 6902
  • MISUMI models are displayed with a "-C" after the manufacturer model.

Product Description

A broad lineup available with inner diameters ranging from ø10 to 50.
Suitable for a range of applications, including for ball screws, wheels and chain conveyors.

[Features]
· Developed based on standards that focus on versatility and high-frequency use
· International items at a low price. Recommended for those concerned with reducing costs.

Part Number
6005-ZZ-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Basic Load Rating: Static Load
(N)

฿ 240.96

DEEP GROOVE BALL BEARINGS 1 Piece(s) 3 Day(s) 25471210100150005850

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material Equivalent to SUJ2 Bearing Type Double Shielded
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Equivalent to SUJ2 Retainer Type Punching