(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T10 type is a timing belt for light-load conveyors. Can be used in combination with T10 type timing belt pulley. Rubber is used for the belt. The circumference lengths can be selected between 340 mm to 4,650 mm. The belt manufacturer was established in China in 1995. The firm's main product is timing belts, and it owns multiple belt manufacturers in China.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 390.21 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 142 | 1420 | ||
฿ 447.44 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 142 | 1420 | ||
฿ 520.28 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 142 | 1420 | ||
฿ 577.51 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 142 | 1420 | ||
฿ 707.57 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 142 | 1420 | ||
฿ 837.64 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 142 | 1420 | ||
฿ 390.21 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 146 | 1460 | ||
฿ 457.84 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 146 | 1460 | ||
฿ 525.48 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 146 | 1460 | ||
฿ 587.91 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 146 | 1460 | ||
฿ 728.39 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 146 | 1460 | ||
฿ 858.45 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 146 | 1460 | ||
฿ 395.41 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 148 | 1480 | ||
฿ 457.84 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 148 | 1480 | ||
฿ 525.48 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 148 | 1480 | ||
฿ 598.32 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 148 | 1480 | ||
฿ 728.39 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 148 | 1480 | ||
฿ 863.66 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 148 | 1480 | ||
฿ 395.41 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 150 | 1500 | ||
฿ 468.25 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 150 | 1500 | ||
฿ 603.52 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 150 | 1500 | ||
฿ 733.59 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 150 | 1500 | ||
฿ 874.06 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 150 | 1500 | ||
฿ 405.81 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 160 | 1600 | ||
฿ 483.86 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 160 | 1600 | ||
฿ 629.53 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 160 | 1600 | ||
฿ 770.01 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 160 | 1600 | ||
฿ 915.68 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 160 | 1600 | ||
฿ 416.22 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 163 | 1630 | ||
฿ 483.86 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 163 | 1630 | ||
฿ 561.90 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 163 | 1630 | ||
฿ 629.53 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 163 | 1630 | ||
฿ 780.41 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 163 | 1630 | ||
฿ 926.09 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 163 | 1630 | ||
฿ 416.22 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 164 | 1640 | ||
฿ 494.26 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 164 | 1640 | ||
฿ 561.90 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 164 | 1640 | ||
฿ 639.94 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 164 | 1640 | ||
฿ 785.62 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 164 | 1640 | ||
฿ 936.50 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 164 | 1640 | ||
฿ 431.83 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 178 | 1780 | ||
฿ 509.87 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 178 | 1780 | ||
฿ 598.32 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 178 | 1780 | ||
฿ 676.36 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 178 | 1780 | ||
฿ 832.44 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 178 | 1780 | ||
฿ 993.73 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 178 | 1780 | ||
฿ 837.64 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 180 | 1800 | ||
฿ 1,004.13 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 180 | 1800 | ||
฿ 447.44 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 188 | 1880 | ||
฿ 525.48 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 188 | 1880 | ||
฿ 613.92 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 188 | 1880 | ||
฿ 874.06 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 188 | 1880 | ||
฿ 1,040.55 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 188 | 1880 | ||
฿ 457.84 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 198 | 1980 | ||
฿ 546.29 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 198 | 1980 | ||
฿ 639.94 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 198 | 1980 | ||
฿ 728.39 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 198 | 1980 | ||
฿ 910.48 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 198 | 1980 | ||
฿ 1,082.17 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 198 | 1980 | ||
฿ 468.25 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 202 | 2020 | ||
฿ 551.49 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 202 | 2020 | ||
฿ 650.34 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 202 | 2020 | ||
฿ 733.59 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 202 | 2020 | ||
฿ 915.68 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 202 | 2020 | ||
฿ 1,097.78 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 202 | 2020 | ||
฿ 598.32 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 225 | 2250 | ||
฿ 702.37 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 225 | 2250 | ||
฿ 993.73 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 225 | 2250 | ||
฿ 1,201.84 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 225 | 2250 | ||
฿ 499.46 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 230 | 2300 | ||
฿ 603.52 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 230 | 2300 | ||
฿ 707.57 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 230 | 2300 | ||
฿ 811.63 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 230 | 2300 | ||
฿ 1,014.54 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 230 | 2300 | ||
฿ 1,222.65 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 230 | 2300 | ||
฿ 509.87 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 238 | 2380 | ||
฿ 624.33 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 238 | 2380 | ||
฿ 728.39 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 238 | 2380 | ||
฿ 832.44 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 238 | 2380 | ||
฿ 1,045.75 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 238 | 2380 | ||
฿ 1,253.86 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 238 | 2380 | ||
฿ 525.48 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 248 | 2480 | ||
฿ 639.94 | TIMING BELT T10 | 1 Piece(s) | 36 Day(s) | - | 20 | 0.7874 | 248 | 2480 | ||
฿ 743.99 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 248 | 2480 | ||
฿ 858.45 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 30 | 1.18 | 248 | 2480 | ||
฿ 1,082.17 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 40 | 1.5748 | 248 | 2480 | ||
฿ 1,300.69 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 50 | 1.9685 | 248 | 2480 | ||
฿ 525.48 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 250 | 2500 | ||
฿ 639.94 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 250 | 2500 | ||
฿ 754.40 | TIMING BELT T10 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 250 | 2500 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | T10 | Belt Shape Type | Trapezoid Tooth Profile Metric Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?