(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T5 type is a light-load conveyor timing belt. Can be used in combination with T5 type timing pulley. Rubber is used for the belt. The circumference lengths can be selected between 165 mm to 2,000 mm. The belt manufacturer was established in China in 1995. The firm's main product is timing belts, and it owns multiple belt manufacturers in China.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 301.76 | TIMING BELT | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 200 | 1000 | ||
฿ 265.34 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 207 | 1035 | ||
฿ 301.76 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 207 | 1035 | ||
฿ 379.80 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 207 | 1035 | ||
฿ 312.17 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 220 | 1100 | ||
฿ 343.38 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 220 | 1100 | ||
฿ 275.75 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 240 | 1200 | ||
฿ 390.21 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 240 | 1200 | ||
฿ 405.81 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 220 | 1200 | ||
฿ 275.75 | TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 243 | 1215 | ||
฿ 317.37 | TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 243 | 1215 | ||
฿ 405.81 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 240 | 1215 | ||
฿ 291.35 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 284 | 1420 | ||
฿ 343.38 | TIMING BELT T5 | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 284 | 1420 | ||
฿ 390.21 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 284 | 1420 | ||
฿ 442.23 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 284 | 1420 | ||
฿ 312.17 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 326 | 1630 | ||
฿ 364.19 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 326 | 1630 | ||
฿ 421.42 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 326 | 1630 | ||
฿ 473.45 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 326 | 1630 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 33 | 165 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 33 | 165 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 33 | 165 | ||
฿ 312.17 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 348 | 1740 | ||
฿ 369.40 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 348 | 1740 | ||
฿ 431.83 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 348 | 1740 | ||
฿ 494.26 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 348 | 1740 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 37 | 185 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 37 | 185 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 37 | 185 | ||
฿ 327.77 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 381 | 1905 | ||
฿ 390.21 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 381 | 1905 | ||
฿ 457.84 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 381 | 1905 | ||
฿ 520.28 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 381 | 1905 | ||
฿ 327.77 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 392 | 1960 | ||
฿ 395.41 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 392 | 1960 | ||
฿ 468.25 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 392 | 1960 | ||
฿ 535.88 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 392 | 1960 | ||
฿ 327.77 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 400 | 2000 | ||
฿ 468.25 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 400 | 2000 | ||
฿ 535.88 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 400 | 2000 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 44 | 220 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 44 | 220 | ||
฿ 239.33 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 44 | 220 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | 10 | 10 | 0.3937 | 48 | 240 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 48 | 240 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 48 | 240 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 48 | 240 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 49 | 245 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 49 | 245 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 49 | 245 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 49 | 245 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 50 | 250 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 50 | 250 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 50 | 250 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 52 | 260 | ||
฿ 239.33 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 52 | 260 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 52 | 260 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 54 | 270 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 54 | 270 | ||
฿ 239.33 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 54 | 270 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 54 | 270 | ||
฿ 213.31 | TIMING BELT | 1 Piece(s) | 18 Day(s) | 10 | 10 | 0.3937 | 56 | 280 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 56 | 280 | ||
฿ 239.33 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 60 | 300 | ||
฿ 260.14 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 60 | 300 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 62 | 310 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 62 | 310 | ||
฿ 239.33 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 62 | 310 | ||
฿ 260.14 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 62 | 310 | ||
฿ 213.31 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 64 | 320 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 64 | 320 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 64 | 320 | ||
฿ 260.14 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 64 | 320 | ||
฿ 234.12 | TIMING BELT | 1 Piece(s) | 15 Day(s) | - | 15 | 0.59055 | 65 | 325 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 65 | 325 | ||
฿ 260.14 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 65 | 325 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 66 | 330 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 66 | 330 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 66 | 330 | ||
฿ 260.14 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 66 | 330 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 68 | 340 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 68 | 340 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 68 | 340 | ||
฿ 260.14 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 68 | 340 | ||
฿ 223.72 | TIMING BELT | 1 Piece(s) | 15 Day(s) | - | 10 | 0.3937 | 70 | 350 | ||
฿ 249.73 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 20 | 0.7874 | 70 | 350 | ||
฿ 265.34 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 70 | 350 | ||
฿ 223.72 | TIMING BELT T5 | 1 Piece(s) | 12 Day(s) | - | 10 | 0.3937 | 71 | 355 | ||
฿ 234.12 | TIMING BELT T5 | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 71 | 355 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | T5 | Belt Shape Type | Trapezoid Tooth Profile Metric Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?