(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. It is a belt manufacturer with one the largest market share in China. Since the establishment in 1995, the manufacturer is manufacturing and selling timing belts, a flagship product.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 806.43 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 238 | 1904 | ||
฿ 1,004.13 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 238 | 1904 | ||
฿ 499.46 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 244 | 1952 | ||
฿ 707.57 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 244 | 1952 | ||
฿ 811.63 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 244 | 1952 | ||
฿ 1,019.74 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 244 | 1952 | ||
฿ 832.44 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | 30 | 1.18 | 250 | 2000 | ||
฿ 520.28 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 254 | 2032 | ||
฿ 733.59 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 254 | 2032 | ||
฿ 837.64 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 254 | 2032 | ||
฿ 1,056.16 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 254 | 2032 | ||
฿ 520.28 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 255 | 2040 | ||
฿ 733.59 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 255 | 2040 | ||
฿ 848.05 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 255 | 2040 | ||
฿ 1,066.56 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 255 | 2040 | ||
฿ 520.28 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 256 | 2048 | ||
฿ 733.59 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 256 | 2048 | ||
฿ 848.05 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 256 | 2048 | ||
฿ 1,066.56 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 256 | 2048 | ||
฿ 520.28 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 257 | 2056 | ||
฿ 743.99 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 257 | 2056 | ||
฿ 848.05 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 257 | 2056 | ||
฿ 1,066.56 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 257 | 2056 | ||
฿ 525.48 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 265 | 2120 | ||
฿ 754.40 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 265 | 2120 | ||
฿ 863.66 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 265 | 2120 | ||
฿ 1,092.58 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 265 | 2120 | ||
฿ 535.88 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 267 | 2136 | ||
฿ 759.60 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 267 | 2136 | ||
฿ 874.06 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 267 | 2136 | ||
฿ 1,097.78 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 267 | 2136 | ||
฿ 535.88 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 270 | 2160 | ||
฿ 770.01 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 270 | 2160 | ||
฿ 884.47 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 270 | 2160 | ||
฿ 1,108.19 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 270 | 2160 | ||
฿ 546.29 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 275 | 2200 | ||
฿ 780.41 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 275 | 2200 | ||
฿ 889.67 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 275 | 2200 | ||
฿ 1,123.79 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 275 | 2200 | ||
฿ 551.49 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 280 | 2240 | ||
฿ 785.62 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 280 | 2240 | ||
฿ 1,144.61 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 15 Day(s) | 40 | 1.5748 | 280 | 2240 | ||
฿ 551.49 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 284 | 2272 | ||
฿ 796.02 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 284 | 2272 | ||
฿ 915.68 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 284 | 2272 | ||
฿ 1,160.21 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 284 | 2272 | ||
฿ 561.90 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 287 | 2296 | ||
฿ 806.43 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 287 | 2296 | ||
฿ 926.09 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 287 | 2296 | ||
฿ 1,170.62 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 287 | 2296 | ||
฿ 572.30 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 300 | 2400 | ||
฿ 952.10 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 300 | 2400 | ||
฿ 1,212.24 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 300 | 2400 | ||
฿ 587.91 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 312 | 2496 | ||
฿ 858.45 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 312 | 2496 | ||
฿ 988.52 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 312 | 2496 | ||
฿ 603.52 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 325 | 2600 | ||
฿ 1,290.28 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 325 | 2600 | ||
฿ 639.94 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 350 | 2800 | ||
฿ 936.50 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 15 Day(s) | 25 | 0.98425 | 350 | 2800 | ||
฿ 1,378.73 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 350 | 2800 | ||
฿ 650.34 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 356 | 2848 | ||
฿ 941.70 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 356 | 2848 | ||
฿ 1,097.78 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 356 | 2848 | ||
฿ 1,394.34 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 356 | 2848 | ||
฿ 650.34 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 360 | 2880 | ||
฿ 952.10 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 360 | 2880 | ||
฿ 1,108.19 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 360 | 2880 | ||
฿ 1,409.95 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 360 | 2880 | ||
฿ 1,040.55 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | 25 | 0.98425 | 400 | 3200 | ||
฿ 1,201.84 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | 30 | 1.18 | 400 | 3200 | ||
฿ 1,540.01 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 12 Day(s) | 40 | 1.5748 | 400 | 3200 | ||
฿ 707.57 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 410 | 3280 | ||
฿ 1,056.16 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 410 | 3280 | ||
฿ 1,227.85 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 410 | 3280 | ||
฿ 1,576.43 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 410 | 3280 | ||
฿ 728.39 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 425 | 3400 | ||
฿ 1,092.58 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 425 | 3400 | ||
฿ 1,264.27 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 425 | 3400 | ||
฿ 1,628.46 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 425 | 3400 | ||
฿ 733.59 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 430 | 3440 | ||
฿ 1,279.88 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 430 | 3440 | ||
฿ 1,644.07 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 430 | 3440 | ||
฿ 759.60 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 450 | 3600 | ||
฿ 1,144.61 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 450 | 3600 | ||
฿ 1,331.90 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 450 | 3600 | ||
฿ 1,706.50 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 40 | 1.5748 | 450 | 3600 | ||
฿ 780.41 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 465 | 3720 | ||
฿ 1,170.62 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 25 | 0.98425 | 465 | 3720 | ||
฿ 1,368.32 | SUPER TORQUE TIMING BELT(S8M) | 1 Piece(s) | 18 Day(s) | 30 | 1.18 | 465 | 3720 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | S8M | Belt Shape Type | Round tooth profile super torque |
Transmission Torque | High Torque |
How can we improve?
How can we improve?