(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. It is a belt manufacturer with one the largest market share in China. Since the establishment in 1995, the manufacturer is manufacturing and selling timing belts, a flagship product.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 286.15 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 200 | 1000 | ||
฿ 327.77 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 200 | 1000 | ||
฿ 416.22 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 200 | 1000 | ||
฿ 327.77 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 205 | 1025 | ||
฿ 327.77 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 210 | 1050 | ||
฿ 421.42 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 210 | 1050 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 225 | 1125 | ||
฿ 338.18 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 225 | 1125 | ||
฿ 442.23 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 225 | 1125 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 229 | 1145 | ||
฿ 442.23 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 229 | 1145 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 232 | 1160 | ||
฿ 343.38 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 232 | 1160 | ||
฿ 447.44 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 232 | 1160 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 15 Day(s) | - | 10 | 0.3937 | 239 | 1195 | ||
฿ 457.84 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 239 | 1195 | ||
฿ 457.84 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 240 | 1200 | ||
฿ 301.76 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 245 | 1225 | ||
฿ 457.84 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 245 | 1225 | ||
฿ 301.76 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 250 | 1250 | ||
฿ 468.25 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 250 | 1250 | ||
฿ 301.76 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 254 | 1270 | ||
฿ 364.19 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 254 | 1270 | ||
฿ 312.17 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 270 | 1350 | ||
฿ 369.40 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 270 | 1350 | ||
฿ 483.86 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 270 | 1350 | ||
฿ 317.37 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 284 | 1420 | ||
฿ 379.80 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 284 | 1420 | ||
฿ 499.46 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 15 Day(s) | - | 25 | 0.98425 | 284 | 1420 | ||
฿ 317.37 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 300 | 1500 | ||
฿ 390.21 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 300 | 1500 | ||
฿ 327.77 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 36 Day(s) | - | 10 | 0.3937 | 306 | 1530 | ||
฿ 525.48 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 306 | 1530 | ||
฿ 327.77 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 26 Day(s) | - | 10 | 0.3937 | 319 | 1595 | ||
฿ 395.41 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 319 | 1595 | ||
฿ 338.18 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 338 | 1690 | ||
฿ 416.22 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 338 | 1690 | ||
฿ 421.42 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 8 Day(s) | - | 15 | 0.59055 | 360 | 1800 | ||
฿ 577.51 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 360 | 1800 | ||
฿ 213.31 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 36 | 180 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 36 | 180 | ||
฿ 239.33 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 36 | 180 | ||
฿ 447.44 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 26 Day(s) | - | 15 | 0.59055 | 400 | 2000 | ||
฿ 624.33 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 21 Day(s) | - | 25 | 0.98425 | 400 | 2000 | ||
฿ 213.31 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 50 | 250 | ||
฿ 234.12 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 50 | 250 | ||
฿ 260.14 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 50 | 250 | ||
฿ 405.81 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 10 | 0.3937 | 505 | 2525 | ||
฿ 520.28 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 505 | 2525 | ||
฿ 728.39 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 505 | 2525 | ||
฿ 105.89 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 51 | 255 | ||
฿ 234.12 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 51 | 255 | ||
฿ 105.89 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 51 | 255 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 55 | 275 | ||
฿ 234.12 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 55 | 275 | ||
฿ 265.34 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 55 | 275 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 56 | 280 | ||
฿ 234.12 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 15 | 0.59055 | 56 | 280 | ||
฿ 265.34 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 59 | 295 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 60 | 300 | ||
฿ 239.33 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 60 | 300 | ||
฿ 265.34 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 60 | 300 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 61 | 305 | ||
฿ 265.34 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 61 | 305 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 67 | 335 | ||
฿ 239.33 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 67 | 335 | ||
฿ 275.75 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 67 | 335 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 68 | 340 | ||
฿ 239.33 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 68 | 340 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 70 | 350 | ||
฿ 239.33 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 70 | 350 | ||
฿ 223.72 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 10 | 0.3937 | 71 | 355 | ||
฿ 239.33 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 71 | 355 | ||
฿ 275.75 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 71 | 355 | ||
฿ 249.73 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 75 | 375 | ||
฿ 286.15 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 75 | 375 | ||
฿ 249.73 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 78 | 390 | ||
฿ 286.15 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 78 | 390 | ||
฿ 249.73 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 80 | 400 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 80 | 400 | ||
฿ 234.12 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 9 Day(s) | - | 10 | 0.3937 | 84 | 420 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 84 | 429 | ||
฿ 249.73 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 85 | 425 | ||
฿ 260.14 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 88 | 440 | ||
฿ 291.35 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 88 | 440 | ||
฿ 260.14 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 90 | 450 | ||
฿ 260.14 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 95 | 475 | ||
฿ 301.76 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 25 | 0.98425 | 95 | 475 | ||
฿ 260.14 | SUPER TORQUE TIMING BELT | 1 Piece(s) | 6 Day(s) | - | 15 | 0.59055 | 98 | 490 | ||
฿ 312.17 | SUPER TORQUE TIMING BELT(S5M) | 1 Piece(s) | 18 Day(s) | - | 25 | 0.98425 | 98 | 490 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | S5M | Belt Shape Type | Round tooth profile super torque |
Transmission Torque | High Torque |
How can we improve?
How can we improve?