(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. It is a belt manufacturer with one the largest market share in China. Since the establishment in 1995, the manufacturer is manufacturing and selling timing belts, a flagship product.
Part Number |
---|
HTBNV129-S3M-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 197.70 | SUPER TORQUE TIMING BELT(S3M) | 5 Piece(s) | 18 Day(s) | 6 | 0.23622 | 43 | 129 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | S3M | Belt Shape Type | Round tooth profile super torque |
Transmission Torque | High Torque |
Please check the type/dimensions/specifications of the part HTBNV129-S3M-60 in the High-Torque Timing Belt S3M series.
Part Number |
---|
HTBNV1056-S3M-150 |
HTBNV1056-S3M-60 |
HTBNV1110-S3M-100 |
HTBNV1290-S3M-100 |
HTBNV1290-S3M-150 |
HTBNV138-S3M-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 301.76 | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 352 | 1056 | ||
฿ 239.33 | 5 Piece(s) | 18 Day(s) | 6 | 0.23622 | 352 | 1056 | ||
฿ 265.34 | 1 Piece(s) | 18 Day(s) | 10 | 0.3937 | 370 | 1110 | ||
฿ 286.15 | 1 Piece(s) | 18 Day(s) | 10 | 0.3937 | 430 | 1290 | ||
฿ 327.77 | 1 Piece(s) | 18 Day(s) | 15 | 0.59055 | 430 | 1290 | ||
฿ 208.11 | 5 Piece(s) | 18 Day(s) | 10 | 0.3937 | 46 | 138 |
How can we improve?
How can we improve?