1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Torque Timing Belt S2M (HTBNV96-S2M-60)

SUPER TORQUE TIMING BELT(S2M)

High-Torque Timing Belt S2M (HTBNV96-S2M-60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Timing belt series with a belt pitch of 2.0 mm.
[Features]
· The surface material is rubber and the core material is glass fiber. Excellent durability.
· Series lineup includes belt widths of 4 mm, 6 mm and 10 mm.
· Can be combined with timing pulley "S2M" series.

 
Part Number
HTBNV96-S2M-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt nominal width (mm)
(mm)
Belt nominal width (inch)
(Inch)
The Number of Teeth Belt circumferential length
(mm)

฿ 197.70

SUPER TORQUE TIMING BELT(S2M) 5 Piece(s) 18 Day(s) 60.236224896

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series S2M Belt Shape Type Round tooth profile super torque
Transmission Torque High Torque

Please check the type/dimensions/specifications of the part HTBNV96-S2M-60 in the High-Torque Timing Belt S2M series.

Products with similar specification

Part Number
HTBNV100-S2M-100
HTBNV100-S2M-40
HTBNV102-S2M-100
HTBNV102-S2M-40
HTBNV102-S2M-60
HTBNV104-S2M-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBelt nominal width (mm)
(mm)
Belt nominal width (inch)
(Inch)
The Number of Teeth Belt circumferential length
(mm)

฿ 208.11

5 Piece(s) 18 Day(s) 100.393750100

฿ 197.70

5 Piece(s) 18 Day(s) 40.1574850100

฿ 208.11

5 Piece(s) 18 Day(s) 100.393751102

฿ 197.70

5 Piece(s) 18 Day(s) 40.1574851102

฿ 197.70

5 Piece(s) 18 Day(s) 60.2362251102

฿ 208.11

5 Piece(s) 18 Day(s) 100.393752104