(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. It is a belt manufacturer with one the largest market share in China. Since the establishment in 1995, the manufacturer is manufacturing and selling timing belts, a flagship product.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 483.86 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 122 | 1549.40 | ||
฿ 629.53 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 122 | 1549.40 | ||
฿ 780.41 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 122 | 1549.40 | ||
฿ 494.26 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 123 | 1562.10 | ||
฿ 639.94 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 123 | 1562.10 | ||
฿ 785.62 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 123 | 1562.10 | ||
฿ 416.22 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 124 | 1574.80 | ||
฿ 494.26 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 124 | 1574.80 | ||
฿ 639.94 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 124 | 1574.80 | ||
฿ 785.62 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 124 | 1574.80 | ||
฿ 416.22 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 125 | 1587.50 | ||
฿ 494.26 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 125 | 1587.50 | ||
฿ 639.94 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 125 | 1587.50 | ||
฿ 796.02 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 125 | 1587.50 | ||
฿ 650.34 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 126 | 1600.2 | ||
฿ 796.02 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 126 | 1600.2 | ||
฿ 421.42 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 128 | 1625.60 | ||
฿ 655.55 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 128 | 1625.60 | ||
฿ 806.43 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 128 | 1625.60 | ||
฿ 421.42 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 129 | 1638.30 | ||
฿ 499.46 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 129 | 1638.30 | ||
฿ 655.55 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 129 | 1638.30 | ||
฿ 811.63 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 129 | 1638.30 | ||
฿ 421.42 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 130 | 1651.00 | ||
฿ 499.46 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 130 | 1651.00 | ||
฿ 811.63 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 130 | 1651.00 | ||
฿ 509.87 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 132 | 1676.4 | ||
฿ 665.95 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 132 | 1676.4 | ||
฿ 822.03 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 132 | 1676.4 | ||
฿ 431.83 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 134 | 1701.80 | ||
฿ 509.87 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 134 | 1701.80 | ||
฿ 676.36 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 134 | 1701.80 | ||
฿ 832.44 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 134 | 1701.80 | ||
฿ 442.23 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 136 | 1727.20 | ||
฿ 520.28 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 136 | 1727.20 | ||
฿ 681.56 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 136 | 1727.20 | ||
฿ 837.64 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 136 | 1727.20 | ||
฿ 442.23 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 140 | 1778.00 | ||
฿ 691.97 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 140 | 1778.00 | ||
฿ 863.66 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 140 | 1778.00 | ||
฿ 447.44 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 141 | 1790.70 | ||
฿ 525.48 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 141 | 1790.70 | ||
฿ 702.37 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 141 | 1790.70 | ||
฿ 863.66 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 141 | 1790.70 | ||
฿ 447.44 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 142 | 1803.40 | ||
฿ 535.88 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 142 | 1803.40 | ||
฿ 702.37 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 142 | 1803.40 | ||
฿ 874.06 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 142 | 1803.40 | ||
฿ 447.44 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 144 | 1828.8 | ||
฿ 535.88 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 144 | 1828.8 | ||
฿ 707.57 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 144 | 1828.8 | ||
฿ 884.47 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 144 | 1828.8 | ||
฿ 447.44 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 145 | 1841.50 | ||
฿ 535.88 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 145 | 1841.50 | ||
฿ 707.57 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 145 | 1841.50 | ||
฿ 884.47 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 145 | 1841.50 | ||
฿ 457.84 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 146 | 1854.20 | ||
฿ 546.29 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 146 | 1854.20 | ||
฿ 717.98 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 146 | 1854.20 | ||
฿ 889.67 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 146 | 1854.20 | ||
฿ 457.84 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 148 | 1879.60 | ||
฿ 546.29 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 148 | 1879.60 | ||
฿ 717.98 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 148 | 1879.60 | ||
฿ 900.08 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 148 | 1879.60 | ||
฿ 457.84 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 150 | 1905 | ||
฿ 728.39 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 150 | 1905 | ||
฿ 910.48 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 150 | 1905 | ||
฿ 468.25 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 152 | 1930.40 | ||
฿ 733.59 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 152 | 1930.40 | ||
฿ 915.68 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 152 | 1930.40 | ||
฿ 468.25 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 154 | 1955.80 | ||
฿ 561.90 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 154 | 1955.80 | ||
฿ 743.99 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 154 | 1955.80 | ||
฿ 926.09 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 154 | 1955.80 | ||
฿ 473.45 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 156 | 1981.20 | ||
฿ 561.90 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 156 | 1981.20 | ||
฿ 754.40 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 156 | 1981.20 | ||
฿ 936.50 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 156 | 1981.20 | ||
฿ 473.45 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 160 | 2032 | ||
฿ 572.30 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 160 | 2032 | ||
฿ 759.60 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 160 | 2032 | ||
฿ 952.10 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 160 | 2032 | ||
฿ 483.86 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 162 | 2057.40 | ||
฿ 577.51 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 162 | 2057.40 | ||
฿ 770.01 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 162 | 2057.40 | ||
฿ 962.51 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 162 | 2057.40 | ||
฿ 483.86 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 19.1 | 0.75 | 164 | 2082.80 | ||
฿ 577.51 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 25.4 | 1 | 164 | 2082.80 | ||
฿ 780.41 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 38.1 | 1.5 | 164 | 2082.80 | ||
฿ 967.71 | TIMING BELT(H) | 1 Piece(s) | 18 Day(s) | 50.8 | 2 | 164 | 2082.80 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | H | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?