(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
XL type is a timing belt for general transmission. Usable in combination with timing pulley XL type. Rubber is used for the belt. Choose from a wide range of circumference lengths, from 83 mm to 4,153 mm. The belt manufacturer was established in China in 1995. The firm's main product is timing belts, and it owns multiple belt manufacturers in China.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt nominal width (mm) (mm) | Belt nominal width (inch) (Inch) | The Number of Teeth | Belt circumferential length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 79 | 401.32 | ||
฿ 213.31 | TIMING BELT | 5 Piece(s) | 15 Day(s) | 7.9 | 0.31 | 79 | 401.32 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 12 Day(s) | 9.5 | 0.37 | 79 | 401.32 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 80 | 406.4 | ||
฿ 239.33 | TIMING BELT | 5 Piece(s) | 6 Day(s) | 12.7 | 0.5 | 80 | 406.4 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 81 | 411.48 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 82 | 416.56 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 82 | 416.56 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 82 | 416.56 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 83 | 421.64 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 84 | 426.72 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 84 | 426.72 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 85 | 431.80 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 85 | 431.80 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 85 | 431.80 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 86 | 436.88 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 86 | 436.88 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 86 | 436.88 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 87 | 441.96 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 87 | 441.96 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 12 Day(s) | 12.7 | 0.5 | 87 | 441.96 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 88 | 447.04 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 89 | 452.12 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 89 | 452.12 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 89 | 452.12 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 90 | 457.2 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 92 | 467.36 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 92 | 467.36 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 92 | 467.36 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 94 | 477.52 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 94 | 477.52 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 95 | 482.6 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 12 Day(s) | 12.7 | 0.5 | 95 | 482.6 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 97 | 492.76 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 97 | 492.76 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 97 | 492.76 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 98 | 497.84 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 98 | 497.84 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 99 | 502.92 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 99 | 502.92 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 99 | 502.92 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 99 | 502.92 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 100 | 508.00 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 100 | 508.00 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 101 | 513.08 | ||
฿ 223.72 | TIMING BELT | 5 Piece(s) | 15 Day(s) | 7.9 | 0.31 | 101 | 513.08 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 101 | 513.08 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 101 | 513.08 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 102 | 518.16 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 102 | 518.16 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 102 | 518.16 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 102 | 518.16 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 103 | 523.24 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 103 | 523.24 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 104 | 528.32 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 104 | 528.32 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 104 | 528.32 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 105 | 533.4 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 6 Day(s) | 9.5 | 0.37 | 105 | 533.4 | ||
฿ 213.31 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 106 | 538.48 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 106 | 538.48 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 106 | 538.48 | ||
฿ 249.73 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 106 | 538.48 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 12 Day(s) | 9.5 | 0.37 | 110 | 558.80 | ||
฿ 260.14 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 110 | 558.80 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 113 | 574.04 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 113 | 574.04 | ||
฿ 260.14 | TIMING BELT(XL) | 1 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 113 | 574.04 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 114 | 579.12 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 114 | 579.12 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 114 | 579.12 | ||
฿ 260.14 | TIMING BELT(XL) | 1 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 114 | 579.12 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 115 | 584.20 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 115 | 584.20 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 117 | 594.36 | ||
฿ 260.14 | TIMING BELT(XL) | 1 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 117 | 594.36 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 118 | 599.44 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 118 | 599.44 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 118 | 599.44 | ||
฿ 260.14 | TIMING BELT(XL) | 1 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 118 | 599.44 | ||
฿ 260.14 | TIMING BELT(XL) | 1 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 120 | 609.6 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 125 | 635 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 125 | 635 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 127 | 645.16 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 127 | 645.16 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 127 | 645.16 | ||
฿ 265.34 | TIMING BELT(XL) | 1 Piece(s) | 18 Day(s) | 12.7 | 0.5 | 127 | 645.16 | ||
฿ 234.12 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 7.9 | 0.31 | 130 | 660.40 | ||
฿ 239.33 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 9.5 | 0.37 | 130 | 660.40 | ||
฿ 223.72 | TIMING BELT(XL) | 5 Piece(s) | 18 Day(s) | 6.4 | 0.25 | 133 | 675.64 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | XL | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?