1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanitary Pipe Fittings - Ferrule Type 90° Short Elbow - [2CMPA] (2CMPAS-10)

CSE VALVES

Sanitary Pipe Fittings - Ferrule Type 90° Short Elbow - [2CMPA] (2CMPAS-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Parts manufactured by MISUMI-VONA are carefully selected based on customer demands from products made by rapidly-growing Asian manufacturers. Customers can select parts for use in a variety of scenarios. CSE is a Taiwanese company expanding towards a global presence, offering manufacturing of proprietary products, OEM, ODM, exporting, and more. The company has obtained ISO 9001:2008 certification, and is remaining true to its commitment to offer high-quality products with its recently-acquired ISO 9002 certification.

Part Number
2CMPAS-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D. D Range Nominal O.D. D
(Ø)
Applicable Nominal Dia. (inch)

฿ 1,279.74

CSE VALVES 1 Piece(s) 9 Day(s) 1.0S~2.0S25.41

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90°. Connection Type (between Equal Type/Dia. Fittings) Ferrule union
Fitting Material SUS316L Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Type Standard 3A Standard