(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Acrylic material (colored, non-transparent). Available in different sizes from small (180 × 160 mm) to large (1,300 × 1,100 mm).
[Features]
· Can be sorted according to the color of the labels.
· Fast stock checking and customer response.
· The actual color of Sumiholiday may differ to the color shown in the images.
Material | Acrylic (PMMA) | Grade | Standard | Hole Machining | No Hole Machining |
---|
Please check the type/dimensions/specifications of the part A068-2M in the Sumi-Holiday (Acrylic Sheet) series.
Part Number |
---|
A068-2L |
A068-2S |
A068-2UL |
A068-3L |
A068-3M |
A068-3S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Size (Plate Thickness) (mm) | Size (Longitudinal) (mm) | Size (Lateral) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,595.97 | 1 Piece(s) | 1 Day(s) | [White] White | 2 | Approx. 1100 | Approx. 650 | ||
฿ 508.97 | 1 Piece(s) | 1 Day(s) | [White] White | 2 | 545 | 320 | ||
฿ 3,138.19 | 1 Piece(s) | 1 Day(s) | [White] White | 2 | Approx. 1300 | Approx. 1100 | ||
฿ 2,461.16 | 1 Piece(s) | 1 Day(s) | [White] White | 3 | Approx. 1100 | Approx. 650 | ||
฿ 1,326.03 | 1 Piece(s) | 1 Day(s) | [White] White | 3 | 650 | 540 | ||
฿ 756.58 | 1 Piece(s) | Same day | [White] White | 3 | 545 | 320 |
How can we improve?
How can we improve?