1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Acrylic Cast Sheet (TS Sheet)

Acrylic Cast Sheet (TS Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 445.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Uses an acrylic plate manufactured by Sumitomo Chemical Co., Ltd. (Plate thickness: 2 mm, 3 mm and 5 mm). Available in plate size: 3 ft × 6 ft.
*Quantity: Available in single or multiple quantities.

[Features]
· This material has the highest transparency of known plastic materials.
· Lighter than glass with the same transparency and surface gloss.
· One of the few plastics that can withstand severe conditions such as outdoor use and lighting.
· Optimal for machining such as drilling, cutting, engraving, and printing, etc.
· Although this material is resistant to the effects of alcohol-based chemicals, the penetration of adhesive processing related solvents (adhesive solutions) differs to that of the extruded plate. Therefore, caution is necessary.

Features

●The most excellent transparency among plastic.
●Lighter than glass and has similar transparency and surface gloss.
●Suitable for machining such as drilling, cutting, milling, engraving and printing.

Specification

●Mounting Specs:No hole(process free)
●SPQ(sheet):5
●Mounting Method: Screw Lock(screw sold separately)

Materials

●Acrylic
Part Number
AC68-234
AC68-269
AC68-334
AC68-369
AC68-523
AC96-234
AC96-269
AC96-334
AC96-369
KAC9182-2
KAC9182-7
KAC9183-2
KAC9183-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 445.09

MATERIAL PLATES 1 Piece(s) 12 Day(s) [White] White2450300

฿ 1,424.14

MATERIAL PLATES 1 Piece(s) 40 Day(s) [White] White2900600

฿ 604.16

MATERIAL PLATES 1 Piece(s) 40 Day(s) [White] White3450300

฿ 2,357.00

MATERIAL PLATES 1 Piece(s) 40 Day(s) [White] White3900600

฿ 468.79

MATERIAL PLATES 1 Piece(s) 31 Day(s) [White] White5300200

฿ 445.09

MATERIAL PLATES 1 Piece(s) 40 Day(s) [Black] Black2450300

฿ 1,424.14

MATERIAL PLATES 1 Piece(s) 40 Day(s) [Black] Black2900600

฿ 604.16

MATERIAL PLATES 1 Piece(s) 40 Day(s) [Black] Black3450300

฿ 2,060.46

MATERIAL PLATES 1 Piece(s) 40 Day(s) [Black] Black3900600

฿ 3,622.00

MATERIAL PLATES 1 Piece(s) 12 Day(s) [White] White2Approx. 1860Approx. 930

฿ 3,893.55

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Black] Black2Approx. 1860Approx. 930

฿ 5,556.82

MATERIAL PLATES 1 Piece(s) 12 Day(s) [White] White3Approx. 1860Approx. 930

฿ 5,738.53

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Black] Black3Approx. 1860Approx. 930

Loading...

  1. 1
 

Basic Information

Material Acrylic (PMMA) Grade Weather Resistance Hole Machining No Hole Machining