1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oval plate double can [10 pieces included]【10 Pieces Per Package】

DIY SUPPLIES

Oval plate double can [10 pieces included]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shape connection parts
· Without adhesive tape
· Specification: 2-Layer Ring
· Stainless steel material
· Silver color
· 1 piece: 10

 
Part Number
PSP22
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 63.00

DIY SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Types Metal fittings for DIY DIY Metal Fittings Types Ring Material Stainless Steel
Color Silver Specifications Adhesive Tape: None/Double Ring Shape Related Product
Qty. 10

Please check the type/dimensions/specifications of the part PSP22 in the Oval plate double can [10 pieces included] series.