1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oval Plate Ball Chains【5 Pieces Per Package】

DIY SUPPLIES

Oval Plate Ball Chains
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Form / related products
· Without adhesive tape
· Specification: Ball chain
· Material: Brass
· Color: Chrome
· 5 pieces in pack

 
Part Number
PBP
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 128.00

DIY SUPPLIES 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Types Metal fittings for DIY DIY Metal Fittings Types Chains Full Length(mm) 140
Material Brass Color Chromium Specifications Adhesive Tape: None/Ball Chain
Shape Related Product Qty. 5

Please check the type/dimensions/specifications of the part PBP in the Oval Plate Ball Chains series.