1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tag (Pack)【1-5 Pieces Per Package】 (KPF60-5)

DIY SUPPLIES

Small Tag (Pack) (KPF60-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
KPF60-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of DIY Raw Material Thickness
(mm)
Color Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 95.24

DIY SUPPLIES 5 Piece(s) 12 Day(s) [Polystyrene] Styrol3White6040

Loading...

  1. 1

Basic Information

Types Material for DIY DIY Raw Material Types Accessory and Decoration Accessory Specifications Usage Type: Hanging/Adhesive Tape: None/Oval Type
Shape Vertical Types Plain Qty. 5

Please check the type/dimensions/specifications of the part KPF60-5 in the Small Tag (Pack) series.

Products with similar specification

Part Number
PKF30-7
PKF31-2
PKF31-3
PKF31-6
PKF35-7
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial of DIY Raw Material Thickness
(mm)
Color Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 170.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) [Acrylic] Acrylic Pearl Plate2White4530

฿ 170.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) [Acrylic] Acrylic2Fresh Orange4530

฿ 170.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) [Acrylic] Acrylic2Lemon Yellow4530

฿ 170.00

1 Pack(s)

5 Pieces Per Package

12 Day(s) [Acrylic] Acrylic2Sky Blue4530

฿ 213.00

1 Pack(s)

5 Pieces Per Package

12 Day(s) [Acrylic] Acrylic Pearl Plate2White5535