1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Plain Plate (with tape) (UP144-T)

DIY SUPPLIES

Acrylic Plain Plate (with tape) (UP144-T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: Each available in single or multiple units.

 
Part Number
UP144-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 117.15

DIY SUPPLIES 1 Piece(s) 12 Day(s) Vertical14040

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Plate, Character For Plate
Thickness(mm) 2 Color White Specifications Flat Plate Type

Please check the type/dimensions/specifications of the part UP144-T in the Acrylic Plain Plate (with tape) series.

Products with similar specification

Part Number
UP123-T
UP260-T
UP390-T
UP515-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 93.34

1 Piece(s) 12 Day(s) Vertical12030

฿ 278.10

1 Piece(s) 10 Day(s) Vertical20060

฿ 343.59

1 Piece(s) 12 Day(s) Horizontal Type30090

฿ 156.19

1 Piece(s) 12 Day(s) Horizontal Type15050