1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Acrylic Plate (UP123-N)

DIY SUPPLIES

Plain Acrylic Plate (UP123-N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plain acrylic plate that can be used for various applications as a DIY product.
[Features]
· Plain acrylic plate is available in various types.
[Applications]
· Can be widely used in display boards, etc.

Part Number
UP123-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Shape Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 89.53

DIY SUPPLIES 1 Piece(s) 10 Day(s) 2Vertical12030

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Plate, Character For Plate
Color White Specifications Flat Plate Type

Please check the type/dimensions/specifications of the part UP123-N in the Plain Acrylic Plate series.

Products with similar specification

Part Number
UP144-N
UP260-N
UP280A-N
UP390-N
UP515-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThickness
(mm)
Shape Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 101.91

1 Piece(s) 12 Day(s) 2Vertical14040

฿ 233.21

1 Piece(s) 10 Day(s) 2Vertical20060

฿ 275.49

1 Piece(s) 31 Day(s) 3Horizontal Type20080

฿ 313.94

1 Piece(s) 10 Day(s) 2Horizontal Type30090

฿ 132.39

1 Piece(s) 12 Day(s) 2Horizontal Type15050