1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Self-Aligning Ball Bearings, Cylindrical Hole Type / Tapered Hole Type (1201ATN-H)

SPHERICAL ROLLER BEARINGS

Self-Aligning Ball Bearings, Cylindrical Hole Type / Tapered Hole Type (1201ATN-H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for applications when alignment of the shaft and housing is difficult and where transmission shafts deflection occurs easily. Select from diameters ø10 to ø50. A partial inventory of the product has been kept. Established in 1950. One of the three biggest bearing manufacturers in China. HRB bearing products are used in a wide range of industries such as in automobiles, electric equipment, machine tools, and aircraft.

 
Part Number
1201ATN-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)
Types

฿ 249.73

SPHERICAL ROLLER BEARINGS 1 Piece(s) 6 Day(s) 1232105580148022000Cylindrical Bore Shape

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning ball Inner/Outer Ring Material GCr15 Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row
Size Standards Metric System Rolling Element Material GCr15 Combination of Angular Contact Ball Bearings Single Row

Please check the type/dimensions/specifications of the part 1201ATN-H in the Self-Aligning Ball Bearings, Cylindrical Hole Type / Tapered Hole Type series.

Products with similar specification

Part Number
1200ATN-H
1202ATN-H
1204AKTN-H
1204ATN-H
1205ATN-H
1206ATN-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)
Types

฿ 249.73

1 Piece(s) 6 Day(s) 103095060118024000Cylindrical Bore Shape

฿ 260.14

1 Piece(s) 6 Day(s) 1535117470201019000Cylindrical Bore Shape

฿ 275.75

10 Piece(s) 11 Day(s) 20471412700340015000Tapered-hole

฿ 265.34

10 Piece(s) 15 Day(s) 20471412700340015000Cylindrical Bore Shape

฿ 275.75

1 Piece(s) 6 Day(s) 25521514300400013000Cylindrical Bore Shape

฿ 379.71

1 Piece(s) 6 Day(s) 30621615600465010000Cylindrical Bore Shape