1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Groove Ball Bearings, Double Shielded (6001-2Z-H)

DEEP GROOVE BALL BEARINGS

Deep Groove Ball Bearings, Double Shielded (6001-2Z-H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. HRB was established in 1950 and it produces bearings for use in automobiles, electrical equipment, machine tools, aircraft, etc. One of the three biggest bearing manufacturers in China.

 
Part Number
6001-2Z-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

฿ 234.12

DEEP GROOVE BALL BEARINGS 5 Piece(s) 6 Day(s) 122885100239026000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material GCr15 Bearing Type Double Shielded
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material GCr15

Please check the type/dimensions/specifications of the part 6001-2Z-H in the Deep Groove Ball Bearings, Double Shielded series.

Products with similar specification

Part Number
6002-2Z-H
6004-2Z-H
6007-2Z-H
6008-2Z-H
6009-2Z-H
6010-2Z-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

฿ 234.12

5 Piece(s) 6 Day(s) 153295620284022000

฿ 209.99

5 Piece(s) 6 Day(s) 2042129440503017000

฿ 301.76

1 Piece(s) 12 Day(s) 356214160001030010000

฿ 317.37

1 Piece(s) 6 Day(s) 40681516800116009500

฿ 338.18

1 Piece(s) 6 Day(s) 45751619900140009000

฿ 353.79

1 Piece(s) 6 Day(s) 50801620700154008500