(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. The Weyer Corporation is China's largest cable carrier maker that has won the Excellent Maker Award from the Chinese government and reached the top 10 position in the country. Excellent scalability for specifying the number of links and attached parts make these product an attractive option.
Part Number |
---|
45C.50.100-[1-100/1]-45C.50.12PZ |
45C.50.125-[1-100/1]-45C.50.12PZ |
45C.50.150-[1-100/1]-45C.50.12PZ |
45C.50.200-[1-100/1]-45C.50.12PZ |
45C.50.250-[1-100/1]-45C.50.12PZ |
45C.50.300-[1-100/1]-45C.50.12PZ |
45C.75.100-[1-100/1]-45C.75.12PZ |
45C.75.125-[1-100/1]-45C.75.12PZ |
45C.75.150-[1-100/1]-45C.75.12PZ |
45C.75.200-[1-100/1]-45C.75.12PZ |
45C.75.250-[1-100/1]-45C.75.12PZ |
45C.75.300-[1-100/1]-45C.75.12PZ |
45C.100.100-[1-100/1]-45C.100.12PZ |
45C.100.125-[1-100/1]-45C.100.12PZ |
45C.100.150-[1-100/1]-45C.100.12PZ |
45C.100.200-[1-100/1]-45C.100.12PZ |
45C.100.250-[1-100/1]-45C.100.12PZ |
45C.100.300-[1-100/1]-45C.100.12PZ |
45C.125.100-[1-100/1]-45C.125.12PZ |
45C.125.125-[1-100/1]-45C.125.12PZ |
45C.125.150-[1-100/1]-45C.125.12PZ |
45C.125.200-[1-100/1]-45C.125.12PZ |
45C.125.250-[1-100/1]-45C.125.12PZ |
45C.125.300-[1-100/1]-45C.125.12PZ |
45C.150.100-[1-100/1]-45C.150.12PZ |
45C.150.125-[1-100/1]-45C.150.12PZ |
45C.150.150-[1-100/1]-45C.150.12PZ |
45C.150.200-[1-100/1]-45C.150.12PZ |
45C.150.250-[1-100/1]-45C.150.12PZ |
45C.150.300-[1-100/1]-45C.150.12PZ |
45C.175.100-[1-100/1]-45C.175.12PZ |
45C.175.125-[1-100/1]-45C.175.12PZ |
45C.175.150-[1-100/1]-45C.175.12PZ |
45C.175.200-[1-100/1]-45C.175.12PZ |
45C.175.250-[1-100/1]-45C.175.12PZ |
45C.175.300-[1-100/1]-45C.175.12PZ |
45C.200.100-[1-100/1]-45C.200.12PZ |
45C.200.125-[1-100/1]-45C.200.12PZ |
45C.200.150-[1-100/1]-45C.200.12PZ |
45C.200.200-[1-100/1]-45C.200.12PZ |
45C.200.250-[1-100/1]-45C.200.12PZ |
45C.200.300-[1-100/1]-45C.200.12PZ |
45C.250.100-[1-100/1]-45C.250.12PZ |
45C.250.125-[1-100/1]-45C.250.12PZ |
45C.250.150-[1-100/1]-45C.250.12PZ |
45C.250.200-[1-100/1]-45C.250.12PZ |
45C.250.250-[1-100/1]-45C.250.12PZ |
45C.250.300-[1-100/1]-45C.250.12PZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Dimension C (mm) | Bending Radius R (mm) | Number of Links | Accessory |
---|---|---|---|---|---|---|---|---|---|
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 100 | 1 ~ 100 | OOO | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 125 | 1 ~ 100 | OOO | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 150 | 1 ~ 100 | OOO | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 200 | 1 ~ 100 | OOO | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 250 | 1 ~ 100 | OOO | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 300 | 1 ~ 100 | OOO | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 75 | 100 | 1 ~ 100 | PPP | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 75 | 125 | 1 ~ 100 | PPP | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 75 | 150 | 1 ~ 100 | PPP | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 75 | 200 | 1 ~ 100 | PPP | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 75 | 250 | 1 ~ 100 | PPP | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 75 | 300 | 1 ~ 100 | PPP | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 100 | 100 | 1 ~ 100 | QQQ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 100 | 125 | 1 ~ 100 | QQQ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 100 | 150 | 1 ~ 100 | QQQ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 100 | 200 | 1 ~ 100 | QQQ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 100 | 250 | 1 ~ 100 | QQQ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 100 | 300 | 1 ~ 100 | QQQ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 125 | 100 | 1 ~ 100 | RRR | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 125 | 125 | 1 ~ 100 | RRR | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 125 | 150 | 1 ~ 100 | RRR | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 125 | 200 | 1 ~ 100 | RRR | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 125 | 250 | 1 ~ 100 | RRR | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 125 | 300 | 1 ~ 100 | RRR | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 150 | 100 | 1 ~ 100 | SSS | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 150 | 125 | 1 ~ 100 | SSS | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 150 | 150 | 1 ~ 100 | SSS | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 150 | 200 | 1 ~ 100 | SSS | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 150 | 250 | 1 ~ 100 | SSS | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 150 | 300 | 1 ~ 100 | SSS | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 175 | 100 | 1 ~ 100 | TTT | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 175 | 125 | 1 ~ 100 | TTT | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 175 | 150 | 1 ~ 100 | TTT | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 175 | 200 | 1 ~ 100 | TTT | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 175 | 250 | 1 ~ 100 | TTT | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 175 | 300 | 1 ~ 100 | TTT | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 200 | 100 | 1 ~ 100 | UUU | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 200 | 125 | 1 ~ 100 | UUU | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 200 | 150 | 1 ~ 100 | UUU | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 200 | 200 | 1 ~ 100 | UUU | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 200 | 250 | 1 ~ 100 | UUU | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 200 | 300 | 1 ~ 100 | UUU | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 250 | 100 | 1 ~ 100 | VVV | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 250 | 125 | 1 ~ 100 | VVV | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 250 | 150 | 1 ~ 100 | VVV | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 250 | 200 | 1 ~ 100 | VVV | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 250 | 250 | 1 ~ 100 | VVV | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 250 | 300 | 1 ~ 100 | VVV |
Loading...
Type | Square type | Cover Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Height of Inside(mm) | 45 | Number of Divided Sections inside Carrier | No | Maximum Cable Outer Diameter(Ø) | 42 |
Operating Speed(m/s) | 5 | Pitch(mm) | 67 | Cable Insertion Surface | Can be opened both sides |
Cable Insertion Type | Snap(Opening and Closing) | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -40::+130 |
Carrier Material | PA6 (Nylon 6) |
How can we improve?
How can we improve?