(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-precision / highly-rigid manual stage.
Table Size (Length) L (Range Selectable)(mm) | 91~120 | Table Size (Width) W (Range Selectable)(mm) | 91~120 | Load Capacity (Range Selectable)(N) | 100.1~ |
---|---|---|---|---|---|
Stroke (Distance along X-Axis) (Range Selectable)(mm) | ±10 to 30mm | Stroke (Distance along Y-Axis) (Range Selectable)(mm) | ±10 to 30mm | Feeding Method | Micrometer Head |
Table Material | Steel | Table Surface Treatment | Electroless Nickel Plating | Travel Guide | Cross Roller |
Table Size (Thickness) H (Range Selectable)(mm) | 40.1~50 | Table Size (Length) L(mm) | 100 | Table Size (Width) W(mm) | 100 |
Load Capacity(N) | 176.4 | Stroke (X Distance)(mm) | ±12.5 | Stroke (Y Distance)(mm) | ±12.5 |
Table Size (Thickness) H(mm) | 44 | Through Hole (Table Center Hole) | No | Table Straightness(µm) | ≦2μm/25mm |
Moment Rigidity (Pitching)("/N•cm) | 0.08 | Feed Knob Position | Holoaxial center | Clamp | Disc |
Reversed | Free Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5 |
Resolution(mm) | 10μm/scale |
Please check the type/dimensions/specifications of the part YM10F-C1 in the Manual XY Axis Crossed Roller Stages series.
How can we improve?
How can we improve?