1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Seal, WBS Type

SIE OIL SEAL

Oil Seal, WBS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Various shaped oil seals including types for separating media and types that seal on the outer diameter.

 
Part Number
727710
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

SIE OIL SEAL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Grease Shaft Dia. d(φ) 140
Outer Diameter Part Metal Ring Environment, Applications Standard / Abrasion Resistant Dust Lip Presence
Operating Temperature Range(°C) -40::90 Operating Pressure Range(MPa) 0.02::0.05 Outer Diameter φD(mm) 170
Width b(mm) 14