1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Seal WAS Type

Oil Seal WAS Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A wide variety of WAS type oil seals are available.
[Features]
· The WA type has a dust lip attached to it.
· A product with dust lip is suited for environments having excessive dust.

 
Part Number
727432
727649
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(φ)
Outer Diameter φD
(mm)
Width b
(mm)

฿ 100.00

SIE OIL SEAL 1 Piece(s) Quote 15358

฿ 100.00

SIE OIL SEAL 1 Piece(s) Quote 14016013

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Grease Outer Diameter Part Rubber Cover
Environment, Applications Standard / Abrasion Resistant Dust Lip Presence Operating Temperature Range(°C) -40::90
Operating Pressure Range(MPa) 0.02::0.05