1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steam Traps, Hinged Float Trap (Part Number)

SRL DRAIN/STEAM TRAP

Steam Traps, Hinged Float Trap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,641.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

NOTE: The featured image is provided for reference purposes. The actual product may differ.

Part Number
FT14-14-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,641.27

SRL DRAIN/STEAM TRAP 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Hinge Float Type Applicable Fluid Steam
Connection Rp Nominal Diameter 1/2B(15A) Maximum Operating Pressure(MPa) 1.4
Body Material Ductile cast iron Operating Pressure Range(MPaG) 0.01~1.40 Max. Operating Temperature(℃) 250

Please check the type/dimensions/specifications of the part FT14-14-15A in the Steam Traps, Hinged Float Trap series.