1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chrome leg small

WALLS/ WINDOW HARDWARE/SHELVES

Chrome leg small
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For tidying up small items in kitchens or rooms. (Chrome plating finish)

 
Part Number
KN-84
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 291.00

WALLS/ WINDOW HARDWARE/SHELVES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Size(mm) 68×170×105 Material Steel (Chrome plating)

Please check the type/dimensions/specifications of the part KN-84 in the Chrome leg small series.