1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mesh panel mounting hook for plaster board【2 Pieces Per Package】

HANGING HARDWARE HOOKS

Mesh panel mounting hook for plaster board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Mesh panel for gypsum board.
· Four nails cross, for secure fixing to the wall.
· Punch marks do not stand out

 
Part Number
KMPF-121
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 194.05

HANGING HARDWARE HOOKS 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Number of circuits(months) 2
Fixation Method Nails Size W(mm) 27 Size H(mm) 29
Size D(mm) 14.3

Please check the type/dimensions/specifications of the part KMPF-121 in the Mesh panel mounting hook for plaster board series.