1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chrome 5 Rim Hook

HANGING HARDWARE HOOKS

Chrome 5 Rim Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 181.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shape / Multi-hook
/ Hook part material / Iron
/ Fixing method / catch type
/ 1P pack (pcs) / 1
/ Surface processing / chrome plating finish
/ Size / 77 mm × 216 mm × 50 mm

 
Part Number
KF-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 181.55

HANGING HARDWARE HOOKS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior 5 Outlets Shape Multi-Hook
Size(mm) 77×216×50 Material Iron Surface Treatment Chrome Plating Finish
Number of circuits(months) 1 Fixation Method Hook type

Please check the type/dimensions/specifications of the part KF-54 in the Chrome 5 Rim Hook series.