1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel rack Big sized

WALLS/ WINDOW HARDWARE/SHELVES

Stainless steel rack Big sized
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applications / Shelf
/ Material / Stainless steel
/ Size W (mm) / 68
/ Size H (mm) / 270
/ Size D (mm) / 105
/ 1P packet (pc) / 1

 
Part Number
SN-73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 550.00

WALLS/ WINDOW HARDWARE/SHELVES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Size(mm) 68×270×105 Material Stainless Steel

Please check the type/dimensions/specifications of the part SN-73 in the Stainless steel rack Big sized series.