1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel series of hook【2 Pieces Per Package】

HANGING HARDWARE HOOKS

Stainless steel series of hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Shape: Single hook
· Hook part material: Stainless steel
· Fixing method: Catch type
· 1P packet (pcs): 2
· Size: 77 mm × 28 mm × 50 mm

 
Part Number
SF-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 197.45

HANGING HARDWARE HOOKS 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Single Hook
Size(mm) 77×28×50 Material Stainless Steel Number of circuits(months) 2
Fixation Method Hook type

Please check the type/dimensions/specifications of the part SF-13 in the Stainless steel series of hook series.