1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Plate (Bright Chromate Finish) S.S Series

MATERIAL PLATES/ BLOCKS

Steel Plate <Flat Bar> (Bright Chromate Finish) S.S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,010.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel (SS400) flat bar. (Bright chromate finishing)
Note: Available from 1 pc. and up.

 
Part Number
TH184-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,010.58

MATERIAL PLATES/ BLOCKS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material SS400 Size (Plate Thickness)(mm) 4.5
Size (overall length)(mm) 1820 Size (Width)(mm) 25 Surface Treatment Bright chromate