1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Flat Plate (Flat Bar) SUS304

Stainless Steel Flat Plate (Flat Bar) SUS304
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 509.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel flat plate / flat bar.
[Features]
・ Stainless steel material (SUS304) flat bar.
・ Plate thickness: 2.0 mm.
[Applications]
・ For machine parts and workpieces.

 
Part Number
SF102-10
SF202-10
SF202-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (overall length)
(mm)
Size (Width)
(mm)

฿ 509.00

MATERIAL PLATES/ BLOCKS 5 Piece(s) 19 Day(s) 100010

฿ 692.58

MATERIAL PLATES/ BLOCKS 1 Piece(s) 31 Day(s) 200010

฿ 3,392.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 20 Day(s) 200030

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material SUS304 Size (Plate Thickness)(mm) 2
Surface Treatment No