1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hobby Use Aluminum Type Aluminum Round Pipe (L 300 mm)

DIY SUPPLIES

Hobby Use Aluminum Type Aluminum Round Pipe (L 300 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 129.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: Each available in single or multiple units.

 
Part Number
AMH1601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 129.29

DIY SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Pipe
Thickness(mm) 1 Full Length(mm) 300 O.D.(φ) 16
Specifications Round pipe

Please check the type/dimensions/specifications of the part AMH1601 in the Hobby Use Aluminum Type Aluminum Round Pipe (L 300 mm) series.