(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Channel material produced by extrusion molding.
Material | A6063 | Surface Treatment | B2 Alumite (Clear Anodize) |
---|
Please check the type/dimensions/specifications of the part AC1492 in the MA Series Aluminum Channel (B2 Anodized) series.
Part Number |
---|
AC10751 |
AC10758 |
AC12141 |
AC16251 |
AC16252 |
AC1892 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Plate Thickness (mm) | Full Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 137.42 | 1 Piece(s) | 35 Day(s) | 10 | 7.5 | 1 | 995 | ||
฿ 184.52 | 1 Piece(s) | Quote | 10 | 7.5 | 1 | 1820 | ||
฿ 187.44 | 1 Piece(s) | 40 Day(s) | 12 | 14 | 1 | 995 | ||
฿ 326.35 | 1 Piece(s) | 40 Day(s) | 16 | 25 | 1.5 | 995 | ||
฿ 573.00 | 1 Piece(s) | 40 Day(s) | 16 | 25 | 1.5 | 1995 | ||
฿ 322.09 | 1 Piece(s) | 40 Day(s) | 12 | 18 | 1 | 1995 |
How can we improve?
How can we improve?