1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UniHobby Wire Rod, Piano Wire (Hardened)【1-5 Pieces Per Package】

UniHobby Wire Rod, Piano Wire (Hardened)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Piano wire that can be used as DIY equipment.
[Features]
· Quantity of 1 package: Includes 5 pcs.
· Piano wire material (SWOSC-V)
[Applications]
· Work material and spring.

 
Part Number
PM400-08
PM400-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipO.D.
(φ)

฿ 222.00

DIY SUPPLIES 1 Pack(s)

5 Pieces Per Package

11 Day(s) 0.8

฿ 152.66

DIY SUPPLIES 5 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Piano Wire DIY Raw Material Types Wire Cable
Full Length(mm) 400 Qty. 5 pcs.