1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Pole Brass (BM395-7)

DIY SUPPLIES

Round Pole Brass (BM395-7)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small-diameter pole (ø2 to ø10), both 395 mm and 995 mm lengths available.

[Features]
· Colored notches on both sides of material show external shape dimensions.
· 2 mm & 7 mm: Red.
· 3 mm & 8 mm: Light Green.
· 4 mm & 9 mm: White.
· 5 mm & 10 mm Blue.
· 2 mm & 7 mm Yellow

 
Part Number
BM395-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(φ)

฿ 260.00

DIY SUPPLIES 1 Piece(s) 17 Day(s) 7

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Brass DIY Raw Material Types Round bar
Full Length(mm) 395

Please check the type/dimensions/specifications of the part BM395-7 in the Round Pole Brass series.

Products with similar specification

Part Number
BM395-2
BM395-3
BM395-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D.
(φ)

฿ 68.58

1 Piece(s) 40 Day(s) 2

฿ 81.91

1 Piece(s) 12 Day(s) 3

฿ 139.00

1 Piece(s) 17 Day(s) 4