1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Brass【1-10 Pieces Per Package】

Pipe Brass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small-diameter Pipe (ø2 to ø10), Length: 395 mm and 995 mm available.

[Features]
· Colored notches on both sides of material show external shape dimensions.
· 2 mm & 7 mm: Red.
· 3 mm & 8 mm: Light Green.
· 4 mm & 9 mm: White.
· 5 mm & 10 mm Blue.
· 2 mm & 7 mm Yellow

 
Part Number
BP395-2
BP395-3
BP395-4
BP395-5
BP995-4
BP995-5
BP995-7
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFull Length
(mm)
O.D.
(φ)

฿ 87.62

DIY SUPPLIES 5 Piece(s) 31 Day(s) 3952

฿ 1,254.00

DIY SUPPLIES 1 Pack(s)

10 Pieces Per Package

16 Day(s) 3953

฿ 115.00

DIY SUPPLIES 1 Piece(s) 18 Day(s) 3954

฿ 114.56

DIY SUPPLIES 1 Piece(s) 31 Day(s) 3955

฿ 399.00

DIY SUPPLIES 1 Piece(s) 14 Day(s) 9954

฿ 173.81

DIY SUPPLIES 1 Piece(s) 31 Day(s) 9955

฿ 211.87

DIY SUPPLIES 1 Piece(s) 31 Day(s) 9957

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Brass DIY Raw Material Types Pipe
Thickness(mm) 0.5 Specifications Round pipe