1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Aluminum (AP995-3)

DIY SUPPLIES

Pipe Aluminum (AP995-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small-diameter Pipe (ø3 to ø10), Length: 395 mm and 995 mm available

Features

●Lightweight, excellent in processability, easy to recycle raw material.

Usage

●Construction materials, general sheet metal, and general machine parts, and the like.

Materials

●Aluminum
Part Number
AP995-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
O.D.
(φ)

฿ 53.00

DIY SUPPLIES 1 Piece(s) 40 Day(s) 9953

Loading...

  1. 1
 

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Pipe
Thickness(mm) 0.5 Specifications Round pipe

Please check the type/dimensions/specifications of the part AP995-3 in the Pipe Aluminum series.

Products with similar specification

Part Number
AP395-3
AP395-4
AP995-10
AP995-4
AP995-5
AP995-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFull Length
(mm)
O.D.
(φ)

฿ 36.19

1 Piece(s) 12 Day(s) 3953

฿ 49.53

1 Piece(s) 12 Day(s) 3954

฿ 160.56

1 Piece(s) 1 Day(s) 99510

฿ 63.00

1 Piece(s) 40 Day(s) 9954

฿ 79.00

1 Piece(s) 1 Day(s) 9955

฿ 93.00

1 Piece(s) 1 Day(s) 9956