1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metallic hobby material series iron ball【10 Pieces Per Package】

DIY SUPPLIES

Metallic hobby material series iron ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applications: Metal material
· Material: Iron
· Specification: Ball

 
Part Number
FZ90
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 59.51

DIY SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Iron DIY Raw Material Types Ball
Size(mm) φ9.52 Specifications 10 Input

Please check the type/dimensions/specifications of the part FZ90 in the Metallic hobby material series iron ball series.