1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal roll winding (HA246)

DIY SUPPLIES

Metal roll winding (HA246)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be ordered individually.

Features

●Lightweight, excellent in processability, easy to recycle raw material.

Usage

●Repair of kitchen and washroom.

Specification

●Thickness(mm):0.2
●SPQ(roll):5

Materials

●Aluminum
Part Number
HA246
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of DIY Raw Material Thickness
(mm)
Width
(mm)
Full Length
(mm)
Specifications

฿ 250.00

DIY SUPPLIES 1 Piece(s) 1 Day(s) Aluminum0.2400600-

Loading...

  1. 1
 

Basic Information

Types Material for DIY DIY Raw Material Types Rolled

Please check the type/dimensions/specifications of the part HA246 in the Metal roll winding series.

Products with similar specification

Part Number
HA2412
HA2412T
HA246T
HC1312T
HC136T
HS139T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial of DIY Raw Material Thickness
(mm)
Width
(mm)
Full Length
(mm)
Specifications

฿ 379.00

1 Piece(s) 1 Day(s) Aluminum0.24001200-

฿ 754.33

1 Piece(s) 12 Day(s) Aluminum0.24001200With Glue

฿ 479.00

1 Piece(s) 1 Day(s) Aluminum0.2400600With Glue

฿ 1,215.09

1 Piece(s) 10 Day(s) Copper0.13651200With Glue

฿ 721.27

1 Piece(s) 12 Day(s) Copper0.1365600With Glue

฿ 568.77

1 Piece(s) Same day [Stainless Steel] Stainless Steel (SUS430)0.1300920With Glue