1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh roll winding (PA18-3410)

DIY SUPPLIES

Mesh roll winding (PA18-3410)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thickness (mm): 0.3
· Piece (qty): 1

 
Part Number
PA18-3410
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of DIY Raw Material Width
(mm)
Full Length
(mm)

฿ 568.66

DIY SUPPLIES 1 Piece(s) 12 Day(s) Aluminum4501000

Loading...

  1. 1

Basic Information

Types Material for DIY DIY Raw Material Types Rolled Thickness(mm) 0.3

Please check the type/dimensions/specifications of the part PA18-3410 in the Mesh roll winding series.

Products with similar specification

Part Number
PA18-0341
PC20-3405
PS20-0345
PS20-3405
PS20-3410
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial of DIY Raw Material Width
(mm)
Full Length
(mm)

฿ 556.07

1 Piece(s) 12 Day(s) Aluminum4001000

฿ 635.70

1 Piece(s) 10 Day(s) Copper450500

฿ 602.43

1 Piece(s) 19 Day(s) [Stainless Steel] Stainless Steel400500

฿ 593.09

1 Piece(s) 19 Day(s) [Stainless Steel] Stainless Steel450500

฿ 965.34

1 Piece(s) 12 Day(s) [Stainless Steel] Stainless Steel4501000